Other Parts Discussed in Thread: SN75189, SN75188
Looking to replace the MAX1488E / MAX1489E quad RS232 line drivers / receivers in an exisiting design with a lower cost alternative.
Requirements are:
- RS232 V.28. 4x transmit and 4x receive lines.
- Line drivers need to operate from exisiting +/-9V rails. i.e. no internal charge pump required. Input is 3.3V logic from processor
- Line receivers need to operate from a +5V or +3v3 rail. Output is 3.3V or 5V logic to a processor
- ESD protection, minimum ±8kV air discharge, ±4kV contact discharge. Either built in or as a separate IC.
Would the SN75188/SN75189 be suitable, as these appear to be low cost? In which case is there a standard application circuit.
Any support/advice greatly appreciated.