March 2015 datasheet table 3 shows default "high-range EQ gain" of AEQ(L0) = 15dB at 2.7 GHz when ADDR_EQ=VIH and EQ_I2C_ENABLE=0.
Tables 11 through 18 show maximum EQ setting of 9dB for HBR when EQ_I2C_ENABLE=1.
Table 3 indicates that ADDR_EQ is X don't care when EQ_I2C_ENABLE=1.
Is "high-range" EQ only available as default? Does ADDR_EQ have no effect when EQ_I2C_ENABLE=1?
What is default "high-range" EQ at 5.4Gb HBR2?
Please confirm / clarify / advise.
Thanks.