Hi All,
I am currently working on Beagle Bone Black prototyped custom board which runs on TI SDK 8.0.
For this board, we need to perform Ethernet 100 and 10 Mbps Compliance tests. We are using TI DP83848J Ethernet PHY on our board.
We are referring to the Ethernet compliance tests (timing and measurement of electrical parameters) as mentioned in the link below:
http://www.av.it.pt/medidas/data/Manuais%20&%20Tutoriais/60%20-%20MSO71604C/Optional%20SW/Documents/ET3_Documentation/TDSET3.pdf
Please refer to the 10BASE-TX and 10BASE-T tests mentioned in pages 137, 138 in the above document.
Can somebody help provide a method to generate the signal patterns for these tests.
Looking forward for your help
Thanks,
Sridhar CR