Other Parts Discussed in Thread: TPS65982
Dear Sirs
We want to know how to create correct TPS65982 FW by the TPS65982 Configuration Tool.
There are two condition for TPS65982 application.
- INTEL Alpine Ridge + TPS65982 *1 (1-port thunderbolt application)
- Power delivery: Power sink (<15W , Voltage range 12V~20V)
- Alternate mode: Thunderbolt only (end point mode)
- Supports Sideband Port Multiplexer.
- Supports USB2.0 (top/bottom) Multiplexer.
Note: The Alpine Ridge and TPS65982 are share same SPI flash.
- Alpine Ridge + TPS65982 *2 (2-port thunderbolt application)
- Power delivery: Power source for each port (<15W, High voltage:12V @ 1.25A ; low voltage: 5V @ 1A)
- Alternate mode: Thunderbolt (end point or router mode), Display (source)
- Supports Sideband Port Multiplexer
- Supports USB2.0 (top/bottom) Multiplexer.
- USB 3.1
Note: The Alpine Ridge and two TPS65982 are share same SPI flash.
BRS
Nat