Other Parts Discussed in Thread: DP83848-EP, DP83848YB
I don' understand the following incoherence on page 11 of the specification :
5.1 Absolute Maximum Ratings
maximum Die Temperature 121.5 °C
and
5.3 Recommended Operating Conditions
for the extreme version : -10 +125°C
The die temperature (junction temperature) shall be higher than the maximum operating temperature ?
note : From DP83848-EP datasheet The Tj temperature Is 150°C max