Hi, E2E Menbers
DS90UB(H)947/8 EVM recommendation settings
Our customer starts to evaluate FPD-Link3 that following environment.
They want to know that TI recommendation EVM dip switch and register settings.
MCU --- RGB to OpenLDI ---> DS90UB(H)947 EVM ---> DS90UB(H)948 EVM ---> OpenLDI to RGB ---> LCD panel.
(FPGA) (FPGA)
*All data is 1080p 60FPS.
DS90UH947 (TX:OpenLDI⇒FPD-LINKⅢ 2-lane)
- Operation Case
- 1080p/60fps
- HDCP disable
- INPUT
-> Single Link Open LDI 8-lane
-> PixelCLK:170MHz
-> Data Type:24bit RGB
- OUTPUT
-> FPD-LINKⅢ 2-lane
-> PixelCLK:96MHz(MAX:112MHz)
- I2C disable
- I2S disable
- SPI disable
DS90UH948 (RX:FPD-LINKⅢ 2-lane⇒OpenLDI)
- Operation Case
- 1080p/60fps
- HDCP disable
- INPUT
-> FPD-LINKⅢ 2-lane
-> PixelCLK:96MHz (MAX:112MHz)
- OUTPUT
-> Dual Link OpenLDI
-> PixelCLK:170MHz
- I2C disable
- I2S disable
- SPI disable
Let me know if you have recommendation setting.
Regards,
Nao