Other Parts Discussed in Thread: SN65DSI84
Hello,
Our customer uses the SN65DSI84, with 100ohm termination.
The LVDS input specefication of the receiver of the customer using is from 100mV to 300mV.
The LVDS output of the SN65DSI84 is over 300mV with 100ohm termination (max spec).
The customer wants to reduce the LVDS output level.
Is there any way to reduce the LVDS output level, except for adjust termination resistor?
Best Regards,
Naoki Aoyama