Other Parts Discussed in Thread: MAX3221
Dear Team,
I'm studying the datasheet of the MAX3221, and I see 2 different orderable devices : MAX3221IPW and MAX3221IPWG4.
see the extract of the data sheet below:
| Orderable Device | Status | Package Type | Package Drawing | Pins | Package Qty | Eco Plan | Lead/Ball Finish | MSL Peak Temp | Op Temp (°C) | Device Marking |
| MAX3221IPW | ACTIVE | TSSOP | PW | 16 | 90 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM - | -40 to 85 | MB3221I |
| MAX3221IPWG4 | ACTIVE | TSSOP | PW | 16 | 90 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM - | -40 to 85 | MB3221I |
What is the difference between the MAX3221IPW and the MAX3221IPWG4 I have tried to find it in the datasheet but I must be overlooking.
datasheet: