Hello,
The TCA4311A has standard open-drain I/Os.
if the pull-up voltage on the SDAIN/SCLIN side and the pull-up voltage on
the SDAOUT/SCLOUT side are different, is it OK?
Condition:
VCC = 5.0V
>Pull-up Voltage:
SDAOUT/SCLOUT = 5.0V
SDAIN/SCLIN = 3.3V
Best Regards,
sopatopa