Other Parts Discussed in Thread: TRS232E, TRS202
Dear Support team
I have a question regarding the drive voltage range of RS232 production.
In case of TR3223, I could find the specification of VOH/OL as below.
VOH : High-level output voltage (DOUT at RL = 3 kΩ to GND, DIN = GND) : Min 5V, Typ 5.4 V
VOL : Low-level output voltage (DOUT at RL = 3 kΩ to GND, DIN = VCC) : Min –5V, Typ –5.4 V
How level are VOH/OL in case of no load?
Since V+ and V- are defined as below, I guess VOH/OL may be less than +/-7V.
ABSOLUTE MAXIMUM RATINGS
V+ : Positive output supply voltage range –0.3 to 7 V
V– : Negative output supply voltage range 0.3 to –7 V
We want VOH/OL will be over +/-8V.
Should we select the devices needing power supply for driver in that case?
Best regards,
Hiro Takahashi