Other Parts Discussed in Thread: DS80PCI810
Dear eam:
Customer would like to use 5 pcs DS*)PCI810 on connect board (IO Daughter board), and it need our EQ setting.
I list the PCB trace lengh and via to calculate a eq for them, so it needs your confimation.
| DS80PCI810 setting | EQ |
| **1.PCIE Gen3 TX input 8 inches +2 via to re-driver, output 12 inches+2 via (total path) to connector | 8.3dB |
| 2.PCIE Ge3 RX, input card to rediver 9 inches +3 via, output to CPU 11 inches+ 2 via | 8.3dB |
| Card2:TX and RX place 810 on connection boad, | |
| 1.PCIE Gen3 TX input 13 inches +2 via to re-driver, output 10 inches +2 via (total path) to connector | 9.5dB |
| 2.PCIE Ge3 RX, input card to rediver 13 inches +3 via, output to CPU 10 inches+ 2 via | 9.5dB |
| Card3:TX and RX place 810 on connection boad, | |
| 1.PCIE Gen3 TX input 9.5 inches +2 via to re-driver, output 12 inches +2 via (total path) to connector | 8.3dB |
| 2.PCIE Ge3 RX, input card to rediver 9 inches +3 via, output to CPU 11 inches+ 2 via | 8.3dB |
| Card4:RX place 810 on connection boad,TX on CPU board | |
| **1.PCIE Gen3 TX input 14 inches +2 via to re-driver, output 12 inches +2 via (total path) to connector | 9.5dB |
| 2.PCIE Ge3 RX, input card to rediver 13 inches +3 via, output to CPU 11 inches+ 2 via | 9.5dB |