Part Number: TSB41BA3B-EP
Other Parts Discussed in Thread: TSB41BA3D
1) What is the max input current for 1.8V for the TSB41BA3B or TSB41BA3B-EP when using a external 1.8V instead of the internally generated voltage?
2) What is the max current for 3.3V over temperature for the TSB41BA3B or TSB41BA3B-EP PHY? Note the data sheet only gives a typical value at room
temperature. The data sheet for a similar part TSB41BA3D gives typical and max at only room temperature.