Part Number: LMH0376
My LMH0376 can not lock the signal, and recover the clock.
Does that Device LMH0376 only support for serial digital video data ?
- SMPTE ST 424, SMPTE ST 292, and SMPTE ST 259-C Compliant
- Supports 125 Mbps, 270 Mbps, 1.4835 Gbps, 1.485 Gbps, 2.967 Gbps, and 2.97 Gbps Serial Data Rate Operation
- Supports DVB-ASI at 270 Mbps and MADI at 125 Mbps
Thanks for listening.