Part Number: TPD1S514
A concern for application is protection for USB automotive environment - especially Cranking and load dump protection.
Can you please inform us regarding:
Is TPD1S514 -1 UL and CB listed?
What is the failure mode of the TPD1S514-1: undefined or open?
TPD1S514-1 EIC 61000-4-5 surge specification:
- What model do TI use for the 61000-4-5 100V spec: series resistance of 42 Ohm?
- What is the clamping voltage of Vbus_con: appropriate 35v as in datasheet fig 8?
- In the TPD1S514 datasheet chapter 8.3.8 a 900W value is stated: is this a 8/20uSec value ?
- What is Energy rating of the surge protection ?