Part Number: TL16C754B
I'm currently redesigning a circuit which uses the TL16C754B UART running at 33MHz and I'm running into conflicting details on the device datasheet
The front page claims up to 32MHz operating from a 3.3V supply, however, on the recommended operating conditions, low voltage (3V3) table, a spec of 35MHz is given.
Can I have some clarification as to the actual maximum speed the device can safely be operated when using 3V3 rail supply?