TPS65986 is used for C to DP+USB3.0 dongle application for PC.
we need the C port to output 900mA(USB3.0 output current capacity) current, and do we need to add fuse to protect the system for short load and over load condition.,or we just only can use TPS65986 internal protection circuit without fuse for the system.
pls give your suggestion, thanks.