Part Number: SN65DSI85
Dears,
our client will use SN65DSI85 MIPI to LVDS, but they concern Panel resolution: 3840x720 , it can work?
and we will design schematic as below:
BridgeBoard for MIPI2LVDS _ MIP.PDF
PANEL INFORMATION
LVDS Output Clock Frequency: 102 MHz
Resolution: 3840 × 720
Number of LVDS Lanes: 2 × [4 Data Lanes + 1 Clock Lane]
DSI INFORMATION
Number of DSI Lanes: 2 × [4 Data Lanes + 1 Clock Lane]
DSI Input Clock Frequency: 500 MHz
Dual DSI Configuration (Odd/Even or Left/Right): N/A
If any, Please advise me.
Thanks,
Best regards,
Lawrence.