Part Number: TUSB320LAI
Other Parts Discussed in Thread: TUSB320, TUSB322, TUSB322I
Can I power the TUSB320LAI VDD with VBUS if I am using a TPD1S514-1 to protect the supply ?
In the data sheet for the TUSB320LAI it states Recommended VDD Supply voltage range : 5 Max, however in Fig. 20 it states "Optional power TUSB320 with VBUS less than 5.5V" and the Absolute Max Raing fro VDD = 6V.
The TPD1S514-1 has a VBUS_SYS ramp = 23.5mS, Vovp = 5.99V max and Tovp = 100nS !