Part Number: HD3SS3212
Hi Team,
I have a few questions regarding TI device HD3SS3212IRKS
- Are the device ports bidirectional? Can A0+/A0- can be connected to either USB SS TX+/ TX- or USB SS RX+/ RX- , and the same with A1+/A1-?
- Just to verify, recommended differential impedance on the PCB is 100ohm?
- Driving OEn high disables al the outputs? Does all pins "show" high impedance?
Thanks,
Shlomi