Other Parts Discussed in Thread: LM76002-Q1, LM76003-Q1, TPS40200, UC1825-SP, LM76002, LM5118, UC1843-SP, UC1845A-SP, LM5022
Hi Support,
Does TI has a quadruple differential line driver with 3V3 Vcc, meet TIA/EIA-422-B and Hi-Rel part?
In addition, hi-rel switching part with below specification.
Vin = 24 ~ 60V
Vout = 6V @ 3A
Vout = 5V @ 2A
Vout = 16V / 20V/ 24V/ 28V @2A
Vin = regulated 6V (from the 6V output above)
Vout = -5V @ 300mA