Part Number: SN65HVD76
Other Parts Discussed in Thread: SN65HVD73
Hi,
I need to select RS485 transceiver. Below are generic spec required.
- Full Duplex
- Data rate: upto 5Mbitsps
- VCC: 3.3V
- Driver/Transmitter Differential VOUT (with load): min 1.5V
- common mode range (CMR): Min -7V to +12V
- Differential signalling with a very sensitive (±200mV) Rx
- A receiver input resistance of approximately 12kΩ
- fail safe function
- High ESD transceiver
For above features there are a lot of selection devices available. Please can anyone suggest best way to select part number in that lot of devices.
Regards,
SMK