Part Number: TUSB4020BI
The amplitude of the clock crystal of TUSB4020 this chip is in the manual, did not indicate anything to go.
There are no relevant requirements?.
The measured data is: Crystal high level is as follows
XI: VH=1.76V
XO:VH=2.0V
Is this result normal?