Part Number: TPS2511
Hi Team,
My customers do not pass BC 1.2 (DCP only) compliance test.
Please give me advice to pass.
<BC 1.2 compliance test items and results in DCP mode>
・DCP Overshoot and Undershoot Voltage Test :PASS
・DCP Voltage and Current Test :PASS
・DCP - Handshaking Test :FAIL
Check D- voltage is in range VDM_SRC (0.5V - 0.7V). [DCP12, DCP13]
ERRO: D- voltage was not in range VDM_SRC (0.5V - 0.7V), D- = 772 mV.
・DCP Resistance and Capacitance Tests :FAIL
Measure voltages at D+ and D-. The difference must be less than 0.67V.
INFO: D- = 63 mV
INFO: D+ = 1489 mV
ERRO: D+ and D- difference was not less than 0.67V, Vdp - Vdm = 1426 mV
Please contact me if you need additional data.
Also, please let me know about recommended test equipment, test environment information.
Best Regards,
Kenji