Part Number: DS250DF210
Hi there:
we'd like to check about the thermal protect about DS250DF210 for the thermal simulation of our customer.
the condition as following:
Ambient Temp: 45 degree
under active mode with max current consumption (432mA specific in the spec with full enable)
estimation power: 432mA * 2.5V = 1.08W
1. what limitation of this model when operate full enable active mode.?
2. the application would be inside the case and with high ambient temp surrounded, dose full enable active mode will trigger the OTP?