Part Number: TLK6201EA
The datasheet of the TLK6201EA specifies the Vod, Differential data output voltage swing as 800 mVp-p.
Is this for one leg of the output (either Dout+ or Dout-) and since it is given in peak to peak amplitude this is the N subtracted from the P trace of one leg?
OR
Is this for the voltage of DOUT- subtracted from DOUT+?
Also, I'm looking to interface with a standard 1.8V LVDS receiver (Virtex 7). Will I be able to directly drive to a standard LVDS receiver if I ac couple this output?