Part Number: TRS3221
Hello,
Please tell me the difference between TRS3221CPWR and TRS3221IPWR.
"6.3 Recommended Operating Conditions" has the following description.
Ta: Operating free-air temperature was as follows.
TRS 3221 C 0 to 70 ° C
TRS 3221 I - 40 to 85 ° C
On the other hand, in "PACKAGING INFORMATION"
Op Temp (° C), both model numbers are the same.
TRS 3221 CPWR - 40 to 85 ° C
TRS 3221 IPWR - 40 to 85 ° C
Thank you.