Part Number: DS15EA101
-
DS15EA101SQE/NOPB
-
Theta JB is not provided in the datasheet, can you provide that package thermal resistance for this component?
-
What is the recommended operating Tj (Junction Temperature)?
-
Part is rated for -40 °C to +85 °C ambient operation
-
Using rated power dissipation of 210 mW and JA of 42.1 °C/W at Ta = 85 °C, one could infer an operating Tj limit of 93.8 °C
-
Our usage condition results in an estimated Tj = 127 °C
-
Can we run this part at Tj = 127 °C and be assured of full functionality?
-
If not, do you offer a part that will provide this functionality with a higher Recommended Operating Junction Temperature?
-
-
-