Part Number: SN65LVDT41
-
SN65LVDT41PW
-
ThetaJC and ThetaJB are not provided in the datasheet, can you provide those package thermal resistances for this component?
-
What is the recommended operating Tj (Junction Temperature)?
-
Part is rated for -40 °C to +85 °C ambient operation
-
Using rated power dissipation of 774 mW (for Ta < 25 °C) and ThetaJA of 161.29 °C/W at Ta = 25 °C, one could infer an operating Tj limit of 150 °C
-
Our usage condition results in an estimated Tj = 120 °C
-
Can I run this part at Tj = 120 °C and be assured of full functionality?
-
If not, do you offer a part that will provide this functionality with a higher Recommended Operating Junction Temperature?
-
-
-