Part Number: SN75DP130
TDR of SN75DP130 EVM shows impedance high of 106.7 Ohm and low at 74.3 Ohm, exceeding 100 Ohm +/-10%. The low of 74.3 Ohm occurs at the SN75DP130. TDR was measured on SN75DP130 EVM output side with TDR filter risetime set to 130ps. Is this the expected impedance profile of SN75DP130 package/die ? Please refer to TDR plot in attached PDF. TDR_SN75DP130_EVM_v0.pdf
Regards,
KT