Part Number: SN6505A
Hello,
We are planning to use SN6505A for generating 28V,50mA isolated power supply. The key requirement here is to get compliance for IEC60079-11 for use in intrinsic safety application.
As per IEC60079, transformer construction has to meet one of the following
- Winding shall be placed on one leg of the core side by side or
- Winding shall be placed on different legs of the core or
- Windings shall be wound one over another with >=0.5mm solid insulation between the windings.
If we go with >=0.5mm solid insulation between windings, leakage inductance will be high. Hence we are preferring push pull converter over flyback/flybuck.
1) Any issues with high turns ratio for SN6505A?
2) Any minimum load required for SN6505A with 28V output?
3) Can we give below specifications for transformer manufacturer.
- Primary Inductance: 120uH ±10% @ 100KHz
- Turns ratio: 1:6
- Primary Voltage: ~5V
- Primary Saturation Current: >2.5A (20% of L)
- Primary Rated Current: 1A (∆T = 20 C)
- Secondary Voltage / Current: 28V / 50mA
- Center Tap: Primary and Secondary
4) Since any isolation barrier requires 0.5mm solid insulation, we may not be able to use a HV capacitor across the transformer. Is there any concern regarding EMI/EMC for SN6505A.
5) I have one general query, is it possible to use a toroidal core with windings placed side by side with SN6505A. Any transformer design constraints here?
Thanks & Regards,
Chethan K S