Part Number: DS90UB926Q-Q1
Dear Sir/Madam,
the spec of DS90UB926Q-Q1,page 18:
8.3 Feature Description
8.3.1 High-Speed Forward Channel Data Transfer
The High-Speed Forward Channel (HS_FC) is composed of 35 bits of data containing DIN[23:0] or RGB[7:0] or
YUV data, sync signals, I2C, and I2S audio transmitted from Serializer to Deserializer. Figure 12 shows the serial
stream per PCLK cycle. This data payload is optimized for signal transmission over an AC-coupled link. Data is
randomized, balanced, and scrambled.
My qustion is:
The serializer is DS90UB921 and the deserializer is DS90UB926. These two transmit YUV422 16bit data. Which path I can use? data0~data15? Or any other? What is the relationship between DS90UB921 and DS90UB926?
Thank you very much!