Part Number: SN65DSI83
Hello Sir,
Some questions need your help !
Can dsi83 send test pattern without DSI CLK input ?
Will this test pattern function NG if not follow initial sequence correctly ?
LCD pixel CLK is likely 1/3 DSI_CLK for 24bpp and both LVDS_DATA and DSI_LANE is 4 , right ?
If LCD pixel CLK is 65MHz , I can see LVDS_CLK p/n around 450MHz (7 times of pixel clk) frequency,right ?
TKS !