Part Number: TCAN1042-Q1
Does TCAN1042-Q1 support the 500 and 1Mbps CAN traffic? The data sheet specifies the following on the first page:
- “All Devices Support Classic CAN and 2 Mbps CAN FD (Flexible Data Rate) and "G" Options Support 5 Mbps”
However, page 16 leads me to believe that it may not support the 500 rate:
- “These CAN transceivers meet the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. They are designed for data rates in excess of 1 Mbps for CAN FD and enhanced timing margin / higher data rates in long and highly-loaded networks.”
Can you please clarify?
Thanks
Viktorija