Part Number: DP83867IR
Hello E2E,
Our customer is considering adoption the DP83867IR in new design.
They will use FPGA(Xilinx:Ultrascale+). Output low voltage of the FPGA is 0.45V(max) at 1.8V power supply.
Input low voltage of the DP83867IR is VDDIO*0.2=0.36V(max).
Do you deny that use for DP83867IR with Ultrascale+?
(Please answer without "Voltage goes Up")
Regards,
ACGUY