Part Number: LMH0307
I want to use this chip to only connect one coax cable output. I planed on terminated SDO0 not with a 4.7uF cap in series with a 75 ohm resistor and connect the other output to a 75ohm resistor in parallel with the 6.8 nH inductor and then in series with a 4.7uF cap. I don't understand why this chip has pullup resistors (75 ohm) for the ouptuts and a capacitor (.1uF). Can someone please explain this to me?
-Brittany