Part Number: DS80PCI102
Hello Sirs,
We have a application for a PCIe GEN1 x1 from CPU to BMC .
Total 20 inch exceed CPU spec (16") . If we plan to put redriver DS80PCI102.
Do you have placement suggestion ? EX:
CPU 10" => PCI102 => BMC or others you prefer ?
Refer to datasheet table 2 EQ setting, ds80pci102 support up to 35" 4 mil trace width .(LEVEL 10)
Refer to table 3 . Output support 20" 4 mil trace width (LEVEL 12)
How to consider path from BMC to CPU ?
TKS your help in advance!