Other Parts Discussed in Thread: TCAN1042V-Q1,
Dear TI:
I Read Tcan1042-Q1 Datasheet ,"I/O Voltage Range Supports 3.3 V and 5 V MCUs". this means tcan1042-q1 (not tcan1042v-q1) can also be used in 3.3V MCU or not?
TCAN1042-Q1 (Devices without the "V" Suffix):: The digital inputs have TTL input thresholds and are therefore 5 V and 3.3 V compatible.
TCAN1042V-Q1 (Devices with the "V" Suffix): This supply is used to set the CMOS input thresholds of the TXD and pins and the RXD high level output voltage.
This means TCAN1042V-Q1 Input voltage and output voltage Range higher than tcan1042-Q1. But tcan1042-q1 can compatible 3.3v mcu systems.?
if i use tcan1042-q1 in 3.3v mcu systems, any risks or not ?
thanks a lot.