Part Number: DP83867IR
DP83867 is failing Ethernet Compliance distortion test. Customer is using test mode 4 and starts the Tektronix application that automatically looks at the waveform and computes the compliance margin. They are failing by ~940mV, spec is less than 10mV, they are measuring ~950mV consistently. All other compliance tests are passing.
I've asked customer to confirm test mode 4 parameters per How to Configure DP838XX for Ethernet Compliance and Loopback Testing (Rev. A) document.
Any other suggestions?
Regards,
Mark