Part Number: TCA9517
Other Parts Discussed in Thread: PCA9306, TCA9509, PCA9515B, , PCA9517,
Hi Team,
I considering adding protections for off board I2C sensor
One of the options is using I2C buffer and load switch
The goal is to protect and have disconnected option for malfunction sensor (over current and/or I2C short circuit from the sensor side)
I learn little about the option, attached is what I found, please review it and tell me if I am on the right track
Please advise regards the longevity and potential MP cost (I put the Web numbers…)
I can notice that PCA9306 (level translator with enable) can be cost effective? Is it good for isolate the I2C?
|
I2C Buffer |
|||||||||||
|
P/N |
Brand |
Features |
ESD protection |
Operation Voltage A |
Operation Voltage B |
I2C speed |
Enable |
FP |
Cost MP |
Longevity |
Comments |
|
TCA9509 |
TI |
I2C Buffer, ReDriver, |
Yes, JESD 22, 2KV Human |
0.9-5.5V |
2.7- 5.5V |
Support 400KHZ I2C |
Active High |
VSSOP (3x3mm) |
<0.33$ |
|
|
|
PCA9515B |
TI |
I2C Buffer, ReDriver, |
Yes, JESD 22, 2KV Human |
2.3-3.6V |
Non |
Support 100KHz & 400KHZ I2C |
Active High |
VSSOP (3x3mm) |
<0.65$ |
|
|
|
PCA9515B |
TI |
|
|
|
|
|
|
|
|
|
|
|
TCA9517 |
TI |
I2C bidirectional buffer isolates capacitance |
Yes, |
0.9-5.5V |
2.7- 5.5V |
Support 400KHZ I2C |
Active High |
VSSOP (3x3mm) |
<0.34$ |
|
|
|
PCA9517 |
NXP |
I2C bidirectional buffer isolates capacitance |
PCA9517- 2kV |
0.9-5.5V |
2.7- 5.5V |
Support 400KHZ I2C |
Active High |
8-TSSOP, |
<0.54$ |
|
|
|
PCA9306 |
TI |
2-Bit Bidirectional Translator, isolate a 400-kHz bus from a 100-kHz |
Yes, JESD 22, 2KV Human |
>5.5V |
>5.5V |
Support 400KHZ I2C |
Active High |
SSOP (3x3mm), |
<0.2$ |
|
|
About the load switch, I familiar with MIC2090/1, please advise your option
I would like 50 to 100mA current limit with Latch- off and Flag option
|
Switch load |
|||||||||
|
P/N |
Brand |
Features |
ESD protection |
Operation Voltage |
Over current Behaviour |
Fault Flag |
Cost MP |
Longevity |
Comments |
|
MIC2090/1 |
Microchip |
High side power switch, general porpose 50ma or 100mA over current circuit protection |
Yes, 3kV |
1.8-3.3V |
2 options- |
Yes |
<0.15$ |
|
2090-50mA, |
Thanks,
Shlomi