Part Number: MAX3243E
Dear Technical Support,
I have two questions about capacitor for charge pump.
①Datasheet shows 3 situation about capacitor for charge pump.
When Vcc = 5V, which case is better , "5 V ± 0.5 V" or "3 V to 5.5 V"?
I'd like to use "3 V to 5.5 V" , because type of capacitor is less than "5 V ± 0.5 V".
② When the capacitor value is based on "3 V to 5.5 V" of ①, is Voh/Vol guaranteed ?
Note of datasheet shows only "5 V ± 0.5 V".
Best Regards,
ttd