Part Number: TS3USB3000
Other Parts Discussed in Thread: TS3USB31E,
Hi all
Would you mind if we ask TS3USB3000 and TS3USB31E?
There is description each datasheets as follows;
<ABS Maximum ratings VI Digital input voltage (SEL, OE)>
TS3USB3000 : 5.5V
TS3USB31E : 7V
Our customer would like to use 5.0V pull-up at OE pins of these devices.
And then, there is description which is relation to recommend conditions at each datasheets as follows;
<Recommend conditions VI Digital input voltage (SEL, OE)>
TS3USB3000 : Max VCC
TS3USB31E : - (as our assumption, MAX=VCC?)
So, using 5.0V pull-up at OE pins of these devices, it not is more than Absoulte maximum ratings, these devices are not damaged.
Once it is more than recommend conditions, what kind of problem does it occur?
Kind regards,
Hirotaka Matsumoto