Part Number: TMDS181
hello
we develop HDMI extend cable, and the requirements is as belowed:
1. HDMI 2.0 6Gbps, 4k2k@60HZ
2. Wire SPEC: a. 26AWG/20m, TMDS181 is mounted at the middle of the 20m cable, both RX side and TX side is 10m.
b. 24AWG/30m, TMDS181 is mounted at the middle of the 30m cable, both RX side and TX side is 15m.
can TMDS181 meet the requirements?