Part Number: DS90UB941AS-Q1
In the debugging process of the 3S1(our product) 60 instruments we produced this time, we found that more than 10 instruments screens were not displayed after upgraded .
After analysis, they were found to be caused by poor DS90UB941AS IC. The main performances were as follows: backlight was normal, PWM EN GPIO transmission was normal, and DS90UB948 and DS90UB941AS could be locked normally. The LVDS clock signal of the screen is normal.
We replace the bad IC of DS90UB941AS IC, and it is normal when use the old DS90UH941AS IC before.
The register status LOG of 941AS is shown in the attachment
Format: Log Type - Time(microsec) - Message - Optional Info
Log Type: B - Since Boot(Power On Reset), D - Delta, S - Statistic
S - QC_IMAGE_VERSION_STRING=BOOT.XF.1.1-00159-M8996LZB-1
S - IMAGE_VARIANT_STRING=DEBUGLA
S - OEM_IMAGE_VERSION_STRING=localhost
S - Boot Interface: eMMC
S - Secure Boot: Off
S - Boot Config @ 0x00076044 = 0x000001c1
S - JTAG ID @ 0x000760f4 = 0x100710e1
S - OEM ID @ 0x000760f8 = 0x00000000
S - Serial Number @ 0x00074138 = 0xe1375365
S - OEM Config Row 0 @ 0x00074188 = 0x0000000000000000
S - OEM Config Row 1 @ 0x00074190 = 0x0000000000000000
S - Feature Config Row 0 @ 0x000741a0 = 0x0050000010000100
S - Feature Config Row 1 @ 0x000741a8 = 0x00fff00001ffffff
S - Core 0 Frequency, 1228 MHz
B - 0 - PBL, Start
B - 10411 - bootable_media_detect_entry, Start
B - 41865 - bootable_media_detect_success, Start
B - 41869 - elf_loader_entry, Start
B - 43017 - auth_hash_seg_entry, Start
B - 43118 - auth_hash_seg_exit, Start
B - 80770 - elf_segs_hash_verify_entry, Start
B - 83389 - PBL, End
B - 70455 - SBL1, Start
B - 150700 - usb: hs_phy_nondrive_start
B - 150975 - usb: PLL lock success - 0x3
B - 153476 - usb: hs_phy_nondrive_finish
B - 156892 - boot_flash_init, Start
D - 0 - boot_flash_init, Delta
B - 191814 - Using boot chain A
B - 191845 - sbl1_ddr_set_default_params, Start
D - 30 - sbl1_ddr_set_default_params, Delta
B - 197152 - boot_config_data_table_init, Start
D - 0 - boot_config_data_table_init, Delta - (0 Bytes)
B - 204594 - CDT Version:3,Platform ID:25,Major ID:1,Minor ID:0,Subtype:2
B - 209169 - Image Load, Start
D - 12352 - PMIC Image Loaded, Delta - (40688 Bytes)
B - 221521 - pm_device_init, Start
B - 226279 - PON REASON:PM0:0x20
B - 252174 - PM_SET_VAL:Skip
D - 28822 - pm_device_init, Delta
B - 254095 - pm_driver_init, Start
D - 2562 - pm_driver_init, Delta
B - 260683 - pm_sbl_chg_init, Start
D - 30 - pm_sbl_chg_init, Delta
B - 267454 - vsense_init, Start
D - 0 - vsense_init, Delta
B - 275079 - Pre_DDR_clock_init, Start
D - 274 - Pre_DDR_clock_init, Delta
B - 281057 - ddr_initialize_device, Start
B - 284778 - 8996 AU, Max frequency = 1.8 Ghz
D - 9729 - ddr_initialize_device, Delta
B - 294447 - DDR ID, Rank 0, Rank 1, 0x6, 0x400, 0x400
B - 297588 - boot_ddr_test, Start
D - 0 - boot_ddr_test Done, Delta
B - 337970 - clock_init, Start
D - 0 - clock_init, Delta
B - 339892 - Image Load, Start
D - 5886 - QSEE Dev Config Image Loaded, Delta - (48440 Bytes)
B - 346083 - Image Load, Start
D - 6039 - APDP Image Loaded, Delta - (0 Bytes)
B - 354989 - usb: EMMC Serial - 336a378b
B - 359747 - usb: fedl, vbus_det_err
B - 364017 - Image Load, Start
D - 19154 - QSEE Image Loaded, Delta - (1704316 Bytes)
B - 383171 - Image Load, Start
D - 854 - SEC Image Loaded, Delta - (4096 Bytes)
B - 390339 - sbl1_efs_handle_cookies, Start
D - 671 - sbl1_efs_handle_cookies, Delta
B - 399214 - Image Load, Start
D - 6527 - QHEE Image Loaded, Delta - (6988 Bytes)
B - 406504 - Image Load, Start
D - 12474 - RPM Image Loaded, Delta - (223356 Bytes)
B - 419131 - Image Load, Start
D - 3874 - STI Image Loaded, Delta - (0 Bytes)
B - 426634 - Image Load, Start
D - 23973 - APPSBL Image Loaded, Delta - (1462212 Bytes)
B - 450637 - SBL1, End
D - 384483 - SBL1, Delta
S - Flash Throughput, 105000 KB/s (3494328 Bytes, 33143 us)
S - DDR Frequency, 1804 MHz
swdl_init:296 System banked to "A"
CRM: QXA.QA.4.0-01664-MSM8996.HYP.PVM.700-2 (Built 2019/01/09-00:24:48-PST)
MMFLAGS=19
activating ringbuffer @ 0x80010000 size 16352
All ClockCycles offsets within tolerance
overriding timer_create
# qcore: ChipId = 316
qcore: ChipIdString = APQ8096SGAU
qcore: sku = Premium (AC)
Camcorder test case
STATS - WARNING - Unable to load MMStat library
QNX Model: HOST(HW1.2) HOST
TARGET BUILD VARIANT: debug
mount chinatsp
Attempting to umount: /var/tsp
[main:314] [dt_patch:/vm/images/vplatform-lfv-msm8996-ivi-la.dtb] Successfully patched DT label "ion_audio_mem" with "gvm2_phys2"
[main:314] [dt_patch:/vm/images/vplatform-lfv-msm8996-ivi-la.dtb] Successfully patched DT label "ion_system_mem" with "highmem.1"
[main:314] [dt_patch:/vm/images/vplatform-lfv-msm8996-ivi-la.dtb] Successfully patched DT label "pmem_shared_mem" with "highmem.0"
[main:362] Created symlink /vm/images/agl_1.dtb -> /dev/shmem/vplatform-lfv-msm8996-ivi-la.dtb.patched
[main:254] open(/vm/images/vplatform-lfv-msm8996-ivi-la-recovery.dtb) failed, err=2
vm=agl_1 uart output copied to /persist/agl_1.txt
vm=agl_2 uart output copied to /persist/agl_2.txt
swdl_init:296 System banked to "A"
Calling Cluster Application
Cluster app exist
launch cluster ...
/
CBaseClient: Fail to connect to ipc:///tmp/fdb-ns!
CBaseNameProxy: Fail to connect address: ipc:///tmp/fdb-ns!
CBaseClient: Fail to connect with name server!
/scripts/chinatsp.sh[24]: NaviService: cannot execute - No such file or directory
Running LA VM
swdl_init:296 System banked to "A"
vmm recovery client register passed for APP GVM 2 and recovery GVM 3
opt =100 (d); optind = 3
globalArgs.deviceName=/dev/mcu
opt =115 (s); optind = 4
optarg:2
globalArgs.startOption=0x2
opt = 79 (O); optind = 6
optarg:tsplog
globalArgs.debugOutput=3
globalArgs.logPath=
opt = 68 (D); optind = 7
optarg:0
globalArgs.debugLevle=0x0
HostProxy: Unable to get ip address of local host. Dpcus works in domestic mode (if the system supports). Once network is available, global mode will come back.
CBaseNameProxy: session 0: Server: McuAdapter, address ipc:///tmp/fdb-ipc0 is bound.
CNameServer: Service McuAdapter is registered.
[/vm/images/linux-la.config:53] open(/dev/disk/la_ota): Permission denied
test:audio_play version 0.20 built on [Feb 21 2019]
CIntserver session online: ra1N
ameProxy: Session 0, Server: McuAdapter, address ipc:///tmp/fdb-ipc0 is connected.
HostProxy: Unable to get ip address of local host. Dpcus works in domestic mode (if the system supports). Once network is available, global mode will come back.
HostProxy: Unable to get ip address of local host. Dpcus works in domestic mode (if the system supports). Once network is available, global mode will come back.
CBaseNameProxy: session 0: Server: HMICluster, address ipc:///tmp/fdb-ipc1 is bound.
CNameServer: Service HMICluster is registered.
CIntserver session online: ra2N
ameProxy: Session 2, Server: McuAdapter, address ipc:///tmp/fdb-ipc0 is connected.
CBaseNameProxy: session 1: Server: QnxAndroid, address ipc:///tmp/fdb-ipc2 is bound.
CNameServer: Service QnxAndroid is registered.
CCHtalkDpcClient::onOnline, QnxAndroid is online
IntraNameProxy: Session 0, Server: QnxAndroid, address ipc:///tmp/fdb-ipc2 is connected.
FDE for userdata is disabled explicitly
CScreenCtx: get display count: 2
CScreenCtx::Init, mDisplayId=4, index=1
CScreenCtx: SCREEN_PROPERTY_SIZE: 1920 X 720
CScreenCtx: init screen(context:10194650) succeed
can't open /dev/touch!
Loading deva-ctrl-qc version 0.94.0 on [Feb 21 2019]...
[/vm/ipps: NOTICE: PPS initializing
mages/linux-la.config:255] init_spmi_virt_device:615 spmi_pic_virt_addr not set - default to 5800000
[/vm/images/linux-la.config:255] init_spmi_virt_device:621 spmi_core_virt_addr not set - default to 400f000
[/vm/imagepps: NOTICE: PPS attaching /var/pps
s/linux-la.pps: NOTICE: PPS attached /var/pps major 2 minor 15
config:258] glink_ssr_virt_control: glink_virt_base = 0x2d000000
[/vm/images/linux-la.config:258] glink_ssr_virt_control: wlan_ssr = 1
[/vm/images/linux-la.config:258] get_ss_name: Ignoring subsystem rpm
[/vm/images/linux-la.config:258] get_ss_name: Ignoring subsystem dsps
info:generic> Window format rgba8888 set.
ifconfig: parse_lladdr: Invalid argument
brconfig: add eth0: No such file or directory
route: writing to routing socket: Network is unreachable
add net default: gateway 192.168.1.2: Network is unreachable
Info startup.sh: DIAG Services enabled by default (/etc/enable_diag_services)
shm_open /qnpPowerMgrDebugInfoObj successif_up: retries exhausted
eth0 not available, exiting
warning:generic> GLES API version support clamped to 2.0 due to Kanzi engine build configuration.
usb_core_register_func
usb_core_register_func
i2c_write() FAILED, addr=0x22, uWriteBuf[1]=0x01, error=0
i2c_write() FAILED, addr=0xc0, uWriteBuf[1]=0xff, error=0
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
pdebug/gdbserver not enabled by default . touch /var/enable_gdb and reset device to enable gdb debugging
Analyzer not enabled. touch /etc/enable_analyzer and reset device to enable Analyzer debugging
Info startup.sh: Analyzer External enabled by default (/etc/enable_analyzer_external)
port0: ack sem_post gsem_monitor0 ++
[ Ana_Info [Analyzer] starting tool_policy_manager ]
B - 307623 - PM_SET_VAL:Skip
D - 31720 - pm_device_init, Delta
B - 309544 - pm_driver_init, Start
D - 2562 - pm_driver_init, Delta
B - 316132 - pm_sbl_chg_init, Start
D - 30 - pm_sbl_chg_init, Delta
B - 322903 - vsense_init, Start
D - 0 - vsense_init, Delta
B - 330528 - Pre_DDR_clock_init, Start
D - 274 - Pre_DDR_clock_init, Delta
B - 336537 - ddr_initialize_device, Start
B - 340227 - 8996 AU, Max frequency = 1.8 Ghz
D - 9729 - ddr_initialize_device, Delta
B - 349926 - DDR ID, Rank 0, Rank 1, 0x6, 0x400, 0x400
B - 353068 - boot_ddr_test, Start
D - 0 - boot_ddr_test Done, Delta
B - 393450 - clock_init, Start
D - 0 - clock_init, Delta
B - 395371 - Image Load, Start
D - 5887 - QSEE Dev Config Image Loaded, Delta - (48440 Bytes)
B - 401563 - Image Load, Start
D - 6039 - APDP Image Loaded, Delta - (0 Bytes)
B - 410469 - usb: EMMC Serial - 336a378b
B - 415227 - usb: fedl, vbus_det_err
B - 419497 - Image Load, Start
D - 19123 - QSEE Image Loaded, Delta - (1704316 Bytes)
B - 438620 - Image Load, Start
D - 854 - SEC Image Loaded, Delta - (4096 Bytes)
B - 445788 - sbl1_efs_handle_cookies, Start
D - 671 - sbl1_efs_handle_cookies, Delta
B - 454694 - Image Load, Start
D - 6496 - QHEE Image Loaded, Delta - (6988 Bytes)
B - 461983 - Image Load, Start
D - 12444 - RPM Image Loaded, Delta - (223356 Bytes)
B - 474580 - Image Load, Start
D - 3843 - STI Image Loaded, Delta - (0 Bytes)
B - 482113 - Image Load, Start
D - 23943 - APPSBL Image Loaded, Delta - (1462212 Bytes)
B - 506117 - SBL1, End
D - 419802 - SBL1, Delta
S - Flash Throughput, 103000 KB/s (3494328 Bytes, 33812 us)
S - DDR Frequency, 1804 MHz
swdl_init:296 System banked to "A"
CRM: QXA.QA.4.0-01664-MSM8996.HYP.PVM.700-2 (Built 2019/01/09-00:24:48-PST)
MMFLAGS=19
activating ringbuffer @ 0x80010000 size 16352
All ClockCycles offsets within tolerance
overriding timer_create
# qcore: ChipId = 316
qcore: ChipIdString = APQ8096SGAU
qcore: sku = Premium (AC)
Camcorder test case
STATS - WARNING - Unable to load MMStat library
QNX Model: HOST(HW1.2) HOST
TARGET BUILD VARIANT: debug
mount chinatsp
Attempting to umount: /var/tsp
[main:314] [dt_patch:/vm/images/vplatform-lfv-msm8996-ivi-la.dtb] Successfully patched DT label "ion_audio_mem" with "gvm2_phys2"
[main:314] [dt_patch:/vm/images/vplatform-lfv-msm8996-ivi-la.dtb] Successfully patched DT label "ion_system_mem" with "highmem.1"
[main:314] [dt_patch:/vm/images/vplatform-lfv-msm8996-ivi-la.dtb] Successfully patched DT label "pmem_shared_mem" with "highmem.0"
[main:362] Created symlink /vm/images/agl_1.dtb -> /dev/shmem/vplatform-lfv-msm8996-ivi-la.dtb.patched
[main:254] open(/vm/images/vplatform-lfv-msm8996-ivi-la-recovery.dtb) failed, err=2
vm=agl_1 uart output copied to /persist/agl_1.txt
vm=agl_2 uart output copied to /persist/agl_2.txt
swdl_init:296 System banked to "A"
Calling Cluster Application
Cluster app exist
launch cluster ...
/
opt =100 (d); optind = 3
globalArgs.deviceName=/dev/mcu
opt =115 (s); optind = 4
optarg:2
globalArgs.startOption=0x2
opt = 79 (O); optind = 6
optarg:tsplog
globalArgs.debugOutput=3
globalArgs.logPath=
opt = 68 (D); optind = 7
optarg:0
globalArgs.debugLevle=0x0
HostProxy: Unable to get ip address of local host. Dpcus works in domestic mode (if the system supports). Once network is available, global mode will come back.
CBaseNameProxy: session 0: Server: McuAdapter, address ipc:///tmp/fdb-ipc0 is bound.
CNameServer: Service McuAdapter is registered.
/scripts/chinatsp.sh[24]: NaviService: cannot execute - No such file or directory
Running LA VM
swdl_init:296 System banked to "A"
vmm recovery client register passed for APP GVM 2 and recovery GVM 3
[/vm/images/linux-la.config:53] open(/dev/disk/la_ota): Permission denied
test:audio_play version 0.20 built on [Feb 21 2019]
CIntrserver session online: aN1a
mePHostProxy: Unable to get ip address of local host. Dpcus works in domestic mode (if the system supports). Once network is available, global mode will come back.
roxy: Session 0, Server: McuAdapter, address ipc:///tmp/fdb-ipc0 is connected.
HostProxy: Unable to get ip address of local host. Dpcus works in domestic mode (if the system supports). Once network is available, global mode will come back.
CBaseNameProxy: session 0: Server: HMICluster, address ipc:///tmp/fdb-ipc1 is bound.
CNameServer: Service HMICluster is registered.
CBaseNameProxy: session 1: Server: QnxAndroid, address ipc:///tmp/fdb-ipc2 is bound.
CNameServer: Service QnxAndroid is registered.
CInCCCHtalkDpcClient::onOnline, QnxAndroid is online
tIIserver session online: rnn2att
NrraaamNNeaaPmmreeoPPxrryoo:xx yyS::e sSSseeissossnii oo2nn, 00S,,e rSSveeerrrvv:ee rrMcuAdapter::, QnxAndroidQnxAndroida,,d daarddeddsrrsee ssipc:///tmp/fdb-ipc0ss iipc:///tmp/fdb-ipc2ipc:///tmp/fdb-ipc2s iicsso nccononenncnetecectdte.ed
d..
CScreenCtx: get display count: 2
[CScreenCtx::Init, mDisplayId=4, index=1
/vCScreenCtx: SCREEN_PROPERTY_SIZE: 1920 X 720
mCScreenCtx: init screen(context:10194650) succeed
/images/linux-la.config:88] open(/dev/disk/modem): Permission denied
can't open /dev/touch!
FDE for userdata is disabled explicitly
Loading deva-ctrl-qc version 0.94.0 on [Feb 21 2019]...
pps: NOTICE: PPS initializing
pps: NOTICE: PPS attaching /var/pps
pps: NOTICE: PPS attached /var/pps major 2 minor 15
[/vm/images/linux-la.config:255] init_spmi_virt_device:615 spmi_pic_virt_addr not set - default to 5800000
[/vm/images/linux-la.config:255] init_spmi_virt_device:621 spmi_core_virt_addr not set - default to 400f000
[/vm/images/linux-la.config:258] glink_ssr_virt_control: glink_virt_base = 0x2d000000
[/vm/images/linux-la.config:258] glink_ssr_virt_control: wlan_ssr = 1
[/vm/images/linux-la.config:258] get_ss_name: Ignoring subsystem rpm
[/vm/images/linux-la.config:258] get_ss_name: Ignoring subsystem dsps
info:generic> Window format rgba8888 set.
ifconfig: parse_lladdr: Invalid argument
brconfig: add eth0: No such file or directory
route: writing to routing socket: Network is unreachable
add net default: gateway 192.168.1.2: Network is unreachable
Info startup.sh: DIAG Services enabled by default (/etc/enable_diag_services)
shm_open /qnpPowerMgrDebugInfoObj successif_up: retries exhausted
eth0 not available, exiting
warning:generic> GLES API version support clamped to 2.0 due to Kanzi engine build configuration.
usb_core_register_func
usb_core_register_func
i2c_write() FAILED, addr=0x22, uWriteBuf[1]=0x01, error=0
i2c_write() FAILED, addr=0xc0, uWriteBuf[1]=0xff, error=0
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
pdebug/gdbserver not enabled by default . touch /var/enable_gdb and reset device to enable gdb debugging
Analyzer not enabled. touch /etc/enable_analyzer and reset device to enable Analyzer debugging
Info startup.sh: Analyzer External enabled by default (/etc/enable_analyzer_external)
[ Ana_Info [Analyzer] starting tool_policy_manager ]
Startup complete
CIntraNameProxy: Session 0, Server: HMICluster, address ipc:///tmp/fdb-ipc1 is connected.
server session online: 3
CIntraNameProxy: Session 1, Server: McuAdapter, address ipc:///tmp/fdb-ipc0 is connected.
qcarcam: Failed to query the number of inputs failed: 0
CMCUClient::StartAVM, pthread create success
CCMCUClient::onOnline, McuAdapter is online
Inserver session online: t4r
aNameProxy: Session 0, Server: McuAdapter, address ipc:///tmp/fdb-ipc0 is connected.
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
ds90ub94x socket_open ok (mm_id=601)
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
# set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
# set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
#
# set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
# set usbcharge cdp 07/13.2
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
#
# set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
iset usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
2cdbgset usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
rset usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
/set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
devset usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
/set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
i2cset usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
8 set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
0x0set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
c set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
reaset usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
dset usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
oset usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
0set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
x00set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
200set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
0x00 -> 0x18
0x01 -> 0x00
0x02 -> 0x00
0x03 -> 0xDA
0x04 -> 0x00
0x05 -> 0x00
0x06 -> 0x58 ('X')
0x07 -> 0x58 ('X')
0x08 -> 0x24 ('$')
0x09 -> 0x01
0x0a -> 0xF0
0x0b -> 0x00
0x0c -> 0x07
0x0d -> 0x35 ('5')
0x0e -> 0x30 ('0')
0x0f -> 0x03
0x10 -> 0x00
0x11 -> 0x00
0x12 -> 0x00
0x13 -> 0xFF
0x14 -> 0x00
0x15 -> 0x00
0x16 -> 0xFE
0x17 -> 0x9E
0x18 -> 0x7F
0x19 -> 0x7F
0x1a -> 0x01
0x1b -> 0x00
0x1c -> 0x0C
0x1d -> 0x00
0x1e -> 0x01
0x1f -> 0x00
0x20 -> 0x0B
0x21 -> 0x00
0x22 -> 0x25 ('%')
0x23 -> 0x00
0x24 -> 0x00
0x25 -> 0x00
0x26 -> 0x00
0x27 -> 0x00
0x28 -> 0x01
0x29 -> 0x20
0x2a -> 0x20
0x2b -> 0xA0
0x2c -> 0x00
0x2d -> 0x00
0x2e -> 0xA5
0x2f -> 0x5A ('Z')
0x30 -> 0x00
0x31 -> 0x09
0x32 -> 0x00
0x33 -> 0x05
0x34 -> 0x0C
0x35 -> 0x00
0x36 -> 0x00
0x37 -> 0x00
0x38 -> 0x00
0x39 -> 0x00
0x3a -> 0x00
0x3b -> 0x00
0x3c -> 0x00
0x3d -> 0x00
0x3e -> 0x81
0x3f -> 0x02
0x40 -> 0x10
0x41 -> 0x90
0x42 -> 0x00
0x43 -> 0x00
0x44 -> 0x00
0x45 -> 0x00
0x46 -> 0x00
0x47 -> 0x00
0x48 -> 0x00
0x49 -> 0x00
0x4a -> 0x00
0x4b -> 0x00
0x4c -> 0x00
0x4d -> 0x00
0x4e -> 0x00
0x4f -> 0x8C
0x50 -> 0x16
0x51 -> 0x00
0x52 -> 0x00
0x53 -> 0x00
0x54 -> 0x02
0x55 -> 0x10
0x56 -> 0x00
0x57 -> 0x02
0x58 -> 0x00
0x59 -> 0x00
0x5a -> 0xD9
0x5b -> 0x21 ('!')
0x5c -> 0x07
0x5d -> 0x06
0x5e -> 0x44 ('D')
0x5f -> 0x56 ('V')
0x60 -> 0x22 ('"')
0x61 -> 0x02
0x62 -> 0x00
0x63 -> 0x00
0x64 -> 0x10
0x65 -> 0x00
0x66 -> 0x00
0x67 -> 0x00
0x68 -> 0x00
0x69 -> 0x00
0x6a -> 0x00
0x6b -> 0x00
0x6c -> 0x00
0x6d -> 0x00
0x6e -> 0x20
0x6f -> 0x00
0x70 -> 0x34 ('4')
0x71 -> 0x00
0x72 -> 0x00
0x73 -> 0x00
0x74 -> 0x00
0x75 -> 0x00
0x76 -> 0x00
0x77 -> 0x34 ('4')
0x78 -> 0x00
0x79 -> 0x00
0x7a -> 0x00
0x7b -> 0x00
0x7c -> 0x00
0x7d -> 0x00
0x7e -> 0x7E ('~')
0x7f -> 0x00
0x80 -> 0x00
0x81 -> 0x00
0x82 -> 0x00
0x83 -> 0x00
0x84 -> 0x00
0x85 -> 0x00
0x86 -> 0x00
0x87 -> 0x00
0x88 -> 0x00
0x89 -> 0x00
0x8a -> 0x00
0x8b -> 0x00
0x8c -> 0x00
0x8d -> 0x00
0x8e -> 0x00
0x8f -> 0x00
0x90 -> 0x00
0x91 -> 0x00
0x92 -> 0x00
0x93 -> 0x00
0x94 -> 0x00
0x95 -> 0x00
0x96 -> 0x00
0x97 -> 0x00
0x98 -> 0x00
0x99 -> 0x00
0x9a -> 0x00
0x9b -> 0x00
0x9c -> 0x00
0x9d -> 0x00
0x9e -> 0x00
0x9f -> 0x00
0xa0 -> 0x00
0xa1 -> 0x00
0xa2 -> 0x00
0xa3 -> 0x00
0xa4 -> 0x00
0xa5 -> 0x00
0xa6 -> 0x00
0xa7 -> 0x00
0xa8 -> 0x00
0xa9 -> 0x00
0xaa -> 0x00
0xab -> 0x00
0xac -> 0x00
0xad -> 0x00
0xae -> 0x00
0xaf -> 0x00
0xb0 -> 0x00
0xb1 -> 0x00
0xb2 -> 0x00
0xb3 -> 0x00
0xb4 -> 0x00
0xb5 -> 0x00
0xb6 -> 0x00
0xb7 -> 0x00
0xb8 -> 0x00
0xb9 -> 0x00
0xba -> 0x00
0xbb -> 0x00
0xbc -> 0x00
0xbd -> 0x00
0xbe -> 0x00
0xbf -> 0x00
0xc0 -> 0x00
0xc1 -> 0x00
0xc2 -> 0x82
0xc3 -> 0x00
0xc4 -> 0x78 ('x')
0xc5 -> 0x00
0xc6 -> 0x00
0xc7 -> 0x64 ('d')
# set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0
set usbcharge cdp
i2c_write() FAILED, addr=0x01, uWriteBuf[1]=0x0a, error=0
i2c_write() FAILED, addr=0x02, uWriteBuf[1]=0x01, error=0