Part Number: DS90UB949-Q1
Hi TI,
We are using DS90UB949 evm and DS90UB948 evm pair device in which EEPROM is attached to i2c lines of DS90UB948 evm. Issue is data from EEPROM is not loaded into SRAM of DS90UB949.
Please help us to debug this.
Mode select config for DS90UB949 evm
MODE_1 : 00010000
MODE_0 : 10000000
DS90UB949 : configuration
./i2cdump -f -y 8 0x0c
No size specified (using byte-data access)
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: 18 80 00 da 80 00 58 50 50 00 9d 00 07 25 35 03 ??.??.XPP.?.?%5?
10: 00 00 00 ba 00 00 fe 1e 7f 7f 01 00 00 00 01 00 ...?..?????...?.
20: 0b 00 25 00 00 00 00 00 01 20 20 a0 00 00 a5 5a ?.%.....? ?..?Z
30: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
40: 14 55 00 00 80 00 00 00 00 00 00 00 00 00 00 00 ?U..?...........
50: 97 a0 1e 00 08 0c 3f 00 00 00 dd a0 02 06 44 24 ???.???...????D$
60: 22 02 00 00 10 00 00 00 00 00 00 00 00 00 00 00 "?..?...........
70: 78 28 a0 00 00 00 00 78 28 a0 00 00 00 00 00 00 x(?....x(?......
80: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
90: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
a0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
c0: 00 00 a8 00 28 00 00 e0 c0 00 00 00 00 00 ff 00 ..?.(..??.......
d0: 02 a1 00 ff 00 00 00 00 00 00 00 00 00 00 00 00 ??..............
e0: 00 00 a8 00 28 38 00 00 00 00 00 00 00 00 00 00 ..?.(8..........
f0: 5f 55 42 39 34 39 00 00 00 00 00 00 00 00 00 00 _UB949..........
DS90UB948 : configuration
./i2cdump -f -y 8 0x2c
No size specified (using byte-data access)
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: 58 04 00 f0 fe 1e 00 18 00 00 00 00 00 00 00 00 X?.???.?........
10: 00 00 00 00 00 00 00 00 00 01 00 00 2b 13 53 05 .........?..+?S?
20: 00 00 40 28 08 00 83 84 01 00 00 00 00 00 00 00 ..@(?.???.......
30: 00 00 90 25 01 00 00 9d 00 00 00 01 20 e0 23 00 ..?%?..?...? ?#.
40: 43 03 03 00 60 88 00 00 0f 81 00 08 00 00 63 00 C??.`?..??.?..c.
50: 03 10 00 01 80 00 00 00 00 3f 20 20 00 00 00 00 ??.??....? ....
60: 00 00 00 00 10 00 00 00 00 00 00 00 00 00 00 00 ....?...........
70: 00 00 00 07 07 08 00 00 00 00 00 4d 02 00 00 00 ...???.....M?...
80: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
90: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
a0: 00 00 7d 00 00 00 00 00 00 00 00 00 00 00 00 00 ..}.............
b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
c0: 00 00 00 00 00 00 00 00 c0 00 00 00 00 00 00 00 ........?.......
d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
f0: 5f 55 42 39 34 38 00 00 00 00 00 00 00 00 00 00 _UB948..........
Regards,
Manoj