Part Number: DS250DF230
Dear Sir,
according to the datahseet of DS250DF230 page 1 description below
" Each channel of the DS250DF230 independently locks to serial data rates in a continuous range from 9.6 Gbps to 25.8 Gbps or to any supported sub-rate (÷2 and ÷4), including key data rates such as
12.16512 Gbps, 9.8304 Gbps, 6.144 Gbps. "
May I know that Can DS250DF230 lock to the continuous data rate of 10.3125Gbps or 9.95328Gbps serial signal?
This is for applications that service providers may plug in a 25G optical transceiver or a 10G optical transceiver
at the same optical cage for different application.
thanks.