Part Number: TPD4E02B04-Q1
Other Parts Discussed in Thread: TINA-TI
Tool/software: TINA-TI or Spice Models
I am looking for SI performance data over -40 degC to +125degC and 0-100% R.H. this is an automotive part.
the high speed link on which this part is used must work over this range.
the ESD clamp appears as a capacitor. I expect this to vary over temperature and humidity.
I also expect the package will have an effect at higher frequencies and will vary over environmental conditions.
specifics details required:
the data should cover from DC to 20GHz. (or 30-40 psec risetime).
if provided as RLC models these would have to represent the circuit effect over this frequency range.
including the ground connections and package effects.
s-parameter models also work.
this data should cover through data, reflected data and crosstalk between channels.
the channels share a ground connection, which will create crosstalk between channels.
this will allow the performance of this device to be evaluated in my circuit over the
full operational range of the circuit.
could you also review your existing s-parameter model for this part.
It is missing crosstalk information. It is not passive and has reciprocity errors.
thanks.
Craig