Part Number: TPD1E05U06
Hi,please let me know TPD1E05U06DPYR Tape & Reels dimention.
TPD1E05U06DPYR has two dimensions of tape & reel.
Reel Width W1 (mm):8.4mm&9.5mm
A0 (mm):0.7mm&0.66mm
B0 (mm):1.1mm&1.15mm
K0 (mm):0.47mm&0.66mm
P1 (mm):4.0mm&2.0mm
Can we select order from two different tape & Reel dimensions?
Best regards,
Ryo