Part Number: DP83867IS
Hi all
Would you mind if we ask DP83867IS?
We consider using SGMII 4-Wire connections with DP83867IS.
We would like to confirm the termination of unsed pin.
-TX_D2/TX_D3 : Open or pull-down with 1kohm?
-TX_CTRL : Open or pull-down with 1kohm?
-RX_D2(SGMII_SOP)/RX_D3(SGMII_SON) : AC coupling with 50ohm GND(please refer to follows) or open?
Could you give us the advice?
Kind regards,
Hirotaka Matsumoto