Part Number: SN75DPHY440SS
Other Parts Discussed in Thread: DS90UB953A-Q1, DS90UB954-Q1,
Hello,
Our industrial imaging application requires multiple image sensors which transmit over CSI-2 D-PHY to image processors. The image processors will be located up to several meters from the sensors. Signaling rates could approach 1200Mbps per D-PHY lane.
We are considering the SerDes solutions, such as the DS90UB953A-Q1 serializer and DS90UB954-Q1 deserializer.
Another approach might be to use one or two SN75DPHY440SS for pre- deemphasis and retiming, as several other E2E support posts have discussed.
Is there any guidance available on the reliably achievable maximum transmission distance versus data rate achievable using one or two DPHY440SS devices for CSI-2 D-PHY transmission?
Thank you, M.Reich