Part Number: TRS3122E
Other Parts Discussed in Thread: TMS320C6678
Hi,
in our design we will be using TRS3122E 1.8 V Low Power Dual RS-232 Transceiver with TI 6678 DSP to print over computer terminal.
UART controller's I/O in DSP are at 1.8 V compatible .
in TRS3122E for driver output Voh = 4.8 V when vcc=1.8v and receiver output to DSP will be VCC(1.8)v - 0.04.
Plz let us know whether the attached image (DSP -> TRS3122E -> Computer Terminal) works or do we need to place a voltage translator (1.8v to 3.3v) b/w DSP and TRS3122E ?